(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco Catch C-931

Eco Catch C-931
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      200₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Possible to install the body with one touch just by opening a hole in the board.
· Easy to remove, it is convenient for sorting when reusing or discarding.
· Resin material UL94-HB corresponding products.

 
Part Number
C-931
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 200.01

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 40
Length L(mm) 28 Width W(mm) 12 Mounting Method Imposition
Magnet Square Mounting Surface B Holding Plate No Operating Environment Standard
Body Material Polypropylene Main Body Surface Treatment No Magnet Material Ba-Ferrite (isotropic)
Magnet Surface Treatment No Height H(mm) 14 Main Body Color Black
Product Code 23299

Please check the type/dimensions/specifications of the part C-931 in the Eco Catch C-931 series.

X
whatsapp-qr whatsapp-icon