(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Square-Shaped DURACON Catch C-131

Square-Shaped DURACON Catch C-131
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      164₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of plastic for smooth movement.
"DURACON®" is a registered trademark of Polyplastics Co., Ltd. in Japan and other countries.

Made Of Plastic For Smooth Operation

C-131 external appearance

C-131 external appearance

C-131 dimensional drawing Main body

C-131 dimensional drawing
Main body

C-131 dimensional drawing Base plate

C -131 dimensional drawing
Base plate

Part Number
C-131
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 164.00

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Type Catch Adsorption Power(N) 22 Length L(mm) 38
Width W(mm) 13 Mounting Method Embedding Mounting Hole Dia. D(mm) 3.3
Operating Environment Standard Body Material Polyacetal Main Body Surface Treatment No
Height H1(mm) 12 Product Code 20405

Please check the type/dimensions/specifications of the part C-131 in the Square-Shaped DURACON Catch C-131 series.