(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cam-lock Fastener C-543

Cam-lock Fastener C-543
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      943₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to install.
· The knob part on the main body side can be opened and closed with a flathead screwdriver or coin because it has a slit shape.
· As the receiving side can be adjusted, it absorbs misalignment with the main body side (alignment is easy).

 
Part Number
C-543
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 943.29

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Catch Length L(mm) 42 Width W(mm) 32
Mounting Method Embedding Mounting Hole Dia. D(mm) 10.2 Operating Environment Standard
Body Material Stainless Steel Plate Main Body Surface Treatment Barrel Grinding Height H(mm) 13
Product Code 23453

Please check the type/dimensions/specifications of the part C-543 in the Cam-lock Fastener C-543 series.

X
whatsapp-qr whatsapp-icon