(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cam Lock Fastener C-536

Cam Lock Fastener C-536
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      524₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One touch lock just by pushing in.

[Features]
· To lock and unlock, push the head of the plug for one-touch opening and closing.
· It does not need to be turned like a conventional fastener.
· Flat type with the head of the plug not protruding in the locked state. (CP-536-12).
· Locks with cam, and will not loosen due to vibration.
· To open and close the door, hold the plug (C-536-4).
· Push the plug back firmly.

Single-Action Lock And Release By Pressing The End Of The Plug

C-536-3 external appearance

C-536-3 external appearance

C-536-4 external appearance

C-536-4 external appearance

Part Number
C-536-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 524.05

1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Special type Adsorption Power(N) 200 Length L(mm) 12
Width W(mm) 25 Mounting Method Embedding Mounting Hole Dia. D(mm) 12.3
Body Material Zinc Alloy Main Body Surface Treatment Chrome Plating Height H(mm) 22.5
Product Code 22962

Please check the type/dimensions/specifications of the part C-536-4 in the Cam Lock Fastener C-536 series.

X
whatsapp-qr whatsapp-icon