(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Action Catch C-540

Single-Action Catch C-540
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      496₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slight push to open or close the door. No use of magnets, making it suitable for places not favorable for magnets.

[Features]
· To close the door, push lightly, and push it again to activate the spring and open the door.
· No use of magnets, making it suitable for places not favorable for magnets.
· The built-in spring is made of stainless steel.

Does Not Use A Magnet, Making It Ideal For Locations Unsuitable For Magnets

C-540 external appearance

C-540 external appearance

C-540 dimensional drawing

C-540 dimensional drawing

C-540 dimensional drawing

C-540 dimensional drawing

Part Number
C-540
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 495.93

1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Type Push type Adsorption Power(N) 19 Length L(mm) 40
Width W(mm) 15.5 Mounting Method Imposition Mounting Hole Dia. D(mm) 3.2
Operating Environment Standard Body Material ABS Resin Main Body Surface Treatment No
Height H(mm) 64.5 Main Body Color Black Product Code 21113
X
whatsapp-qr whatsapp-icon