(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Adjusting Magnetic Catch, C-979

Adjusting Magnetic Catch, C-979
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      239₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Magnet adjustable within a range of 3 mm.

[Features]
· Magnet is easily adjustable within a range of 3 mm using a coin

 
Part Number
C-979
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 238.76

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 30
Length L(mm) 46 Width W(mm) 16 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.5 Magnet Square Mounting Surface B Holding Plate Presence
Operating Environment Standard Body Material Polystyrene Main Body Surface Treatment No
Backing Plate Material Cold rolled steel plate (SPCC) Backing Plate Surface Treatment Zinc Plating Chromate Treatment Magnet Material Ba-Ferrite (isotropic)
Magnet Surface Treatment No Height H(mm) 27.5 Main Body Color White
Product Code 24260

Please check the type/dimensions/specifications of the part C-979 in the Adjusting Magnetic Catch, C-979 series.