(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless PC Lock C-1544

Stainless PC Lock C-1544
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      507₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Can secure personal computer or measuring instrument with one touch.
· Can also be mounted on a vibrator.

Part Number
C-1544-1-L
C-1544-1-R
C-1544-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Application For Right Side•For Left Side Height H
(mm)
Product Code

₹ 2,356.53

1 Piece(s) 5 Day(s) or more 708.84.5Main BodyFor Left Side54.524378

₹ 2,356.53

1 Piece(s) 5 Day(s) or more 708.84.5Main BodyFor Right Side54.524379

₹ 506.93

1 Piece(s) 5 Day(s) or more 1414-Leg for Locking-17.224381
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Application For Right Side•For Left Side Height H
(mm)
Product Code

Loading...

  1. 1

Basic Information

Type Special type Mounting Method Imposition Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Black chrome plating Main Body Color Black
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list