(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Low Noise Freely Operating with Stopper K-620JS (Part Number)

Low Noise Freely Operating with Stopper K-620JS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,537₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Features both excellent operability and quietness. Thanks to its rubber wheel that features excellent impact resilience and a high precision main body, smooth operation is possible with minimal force.

 
Part Number
K-620JS-100-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

₹ 1,819.58

1 Piece(s) 5 Day(s) or more 12235.01~80.0060Round hole824010058100278731713

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) With Rotation Stopper
Wheel Material Rubber Wheel Characteristics No Fitting Material Cold rolled steel plate (SPC)
Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-620JS-100-R in the Low Noise Freely Operating with Stopper K-620JS series.

Product variants

Part Number
K-620JS-150-R
K-620JS-75-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

₹ 3,240.80

1 Piece(s) 5 Day(s) or more 19080.01~140.00110Slotted Holes75(80)75(80)1021021503212031715

₹ 1,536.69

1 Piece(s) 13 Day(s) or more 9335.01~80.0060Round hole5542705875278731712