(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-Low Noise Fixed Caster without Stopper, K-620K (Part Number)

Ultra-Low Noise Fixed Caster without Stopper, K-620K
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      807₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features excellent operability and quietness.
· With a rubber wheel having excellent impact resilience and a high precision main body, smooth operation is possible with a small force.
· A gray wheel in which tire marks do not stand out.

 
Part Number
K-620K-100-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

₹ 1,015.49

1 Piece(s) 13 Day(s) or more 12235.01~80.0060Round hole8240100581002731721

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Rubber Wheel Characteristics No Fitting Material Cold rolled steel plate (SPC)
Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-620K-100-R in the Ultra-Low Noise Fixed Caster without Stopper, K-620K series.

Product variants

Part Number
K-620K-125-R
K-620K-150-R
K-620K-75-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

₹ 1,749.87

1 Piece(s) 13 Day(s) or more 16580.01~140.00110Slotted Holes112(100)53(56)140801253231722

₹ 2,079.44

1 Piece(s) 13 Day(s) or more 19080.01~140.00110Slotted Holes112(100)53(56)140801503231723

₹ 806.73

1 Piece(s) 13 Day(s) or more 9335.01~80.0060Round hole55287052752731720
X
whatsapp-qr whatsapp-icon