(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A caster for heavy loads with a low mounting height and high allowable load.
[Features]
· A caster for heavy loads with a low mounting height and high allowable load
K-611J-65-N external appearance
K-611J series dimensional drawing
Product Number | Notes | øD | H | L1 × W1 | P1 × P2 | L2 | (L3) | W2 | W3 | t | ød | Swivel Radius | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rubber (R) | Nylon (N) | Phenol (PH) | Rubber (R) | Nylon (N) | Phenol (PH) | |||||||||||
K-611JS-50-(wheel) | With swivel stopper | 50 | 68 | 70 × 54 | 54 × 36 | 22 | 66 | 28 | 28 | 28 | 41 | 3 | 6.5 | (69) | (69) | (69) |
K-611JS-65-(wheel) | 65 | 92 | 90 × 90 | 71 × 71 | 25 | 85 | 36 | 38 | 38 | 49 | 3.5 | 11 | (88) | (88) | (88) | |
K-611JS-75-(wheel) | 75 | 106 | ||||||||||||||
K-611J-50-(wheel) | Without swivel stopper | 50 | 68 | 70 × 54 | 54 × 36 | 22 | - | 28 | 28 | 28 | - | 3 | 6.5 | (50) | (50) | (50) |
K-611J-65-(wheel) | 65 | 92 | 90 × 90 | 71 × 71 | 25 | - | 36 | 38 | 38 | - | 3.5 | 11 | (60) | (60) | (60) | |
K-611J-75-(wheel) | 75 | 106 | - | - | (66) | (65) | (66) | |||||||||
K-611K-50-(wheel) | Rigid | 50 | 68 | 80 × 50 | 66 × 36 | - | - | 28 | 28 | 28 | - | 2.3 | 6.5 | - | - | - |
K-611K-65-(wheel) | 65 | 92 | 111 × 70 | 91 × 47 | - | - | 36 | 38 | 38 | - | 2.8 | 10.5 | - | - | - | |
K-611K-75-(wheel) | 75 | 106 | 123 × 72 | 103 × 52 | - | - | - | 2.9 | - | - | - |
Product Number | Allowable Load kN | Product Mass (g) | ||||
---|---|---|---|---|---|---|
Rubber (R) | Nylon (N) | Phenol (PH) | Rubber (R) | Nylon (N) | Phenol (PH) | |
K-611JS-50-(wheel) | 0.8 | 2 | 1.5 | 440 | 400 | 425 |
K-611JS-65-(wheel) | 1.1 | 3 | 2.1 | 1,120 | 1,105 | 1,145 |
K-611JS-75-(wheel) | 1.4 | 4 | 2.2 | 1,185 | 1,165 | 1,205 |
K-611J-50-(wheel) | 0.8 | 2 | 1.5 | 375 | 340 | 355 |
K-611J-65-(wheel) | 1.1 | 3 | 2.1 | 955 | 940 | 980 |
K-611J-75-(wheel) | 1.4 | 4 | 2.2 | 1,040 | 1,030 | 1,060 |
K-611K-50-(wheel) | 0.8 | 2 | 1.5 | 230 | 190 | 210 |
K-611K-65-(wheel) | 1.1 | 3 | 2.1 | 575 | 560 | 600 |
K-611K-75-(wheel) | 1.4 | 4 | 2.2 | 700 | 675 | 725 |
Part Number |
---|
K-611J-65-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,489.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 92 | 300 | [Nylon] Polyamide | 71 | 71 | 90 | 90 | 65 | 38 | 60 | 940 | 31692 |
Loading...
Caster Type | Plate Type Universal | Properties | Low Floor Heavy Load | Fitting Material | Hot-rolled Sheet Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | Load Category | For Heavy Load |
Surface Finish | Zinc plating chromate treatment (MFZn-c) | Remarks | Without swivel stopper |
Please check the type/dimensions/specifications of the part K-611J-65-N in the Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J series.
Part Number |
---|
K-611J-50-N |
K-611J-50-PH |
K-611J-65-PH |
K-611J-75-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,157.36 | 1 Piece(s) | 5 Day(s) or more | 10 | 68 | 200 | [Nylon] Polyamide | 54 | 36 | 70 | 54 | 50 | 28 | 50 | 340 | 31691 | ||
₹ 1,125.24 | 1 Piece(s) | 93 Day(s) or more | - | 68 | 150 | Phenol Resin | 54 | 36 | 70 | 54 | 50 | 28 | 50 | 355 | - | ||
₹ 3,154.62 | 1 Piece(s) | 5 Day(s) or more | 10 | 92 | 210 | Phenol Resin | 71 | 71 | 90 | 90 | 65 | 38 | 60 | 980 | - | ||
₹ 2,921.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 106 | 400 | [Nylon] Polyamide | 71 | 71 | 90 | 90 | 75 | 38 | 65 | 1,030 | 31693 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy