(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J (Part Number)

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
  • Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
  • Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,125₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster for heavy loads with a low mounting height and high allowable load.

[Features]
· A caster for heavy loads with a low mounting height and high allowable load

Low-Profile Caster For Heavy Loads

K-611J-65-N external appearance

K-611J-65-N external appearance

K-611J series dimensional drawing

K-611J series dimensional drawing

Product NumberNotesøDHL1 × W1P1 × P2L2(L3)W2W3tødSwivel Radius
Rubber
(R)
Nylon
(N)
Phenol
(PH)
Rubber
(R)
Nylon
(N)
Phenol
(PH)
K-611JS-50-(wheel)With swivel stopper506870 × 5454 × 3622662828284136.5(69)(69)(69)
K-611JS-65-(wheel)659290 × 9071 × 712585363838493.511(88)(88)(88)
K-611JS-75-(wheel)75106
K-611J-50-(wheel)Without swivel stopper506870 × 5454 × 3622-282828-36.5(50)(50)(50)
K-611J-65-(wheel)659290 × 9071 × 7125-363838-3.511(60)(60)(60)
K-611J-75-(wheel)75106--(66)(65)(66)
K-611K-50-(wheel)Rigid506880 × 5066 × 36--282828-2.36.5---
K-611K-65-(wheel)6592111 × 7091 × 47--363838-2.810.5---
K-611K-75-(wheel)75106123 × 72103 × 52---2.9---
Product NumberAllowable Load kNProduct Mass (g)
Rubber
(R)
Nylon
(N)
Phenol
(PH)
Rubber
(R)
Nylon
(N)
Phenol
(PH)
K-611JS-50-(wheel)0.821.5440400425
K-611JS-65-(wheel)1.132.11,1201,1051,145
K-611JS-75-(wheel)1.442.21,1851,1651,205
K-611J-50-(wheel)0.821.5375340355
K-611J-65-(wheel)1.132.1955940980
K-611J-75-(wheel)1.442.21,0401,0301,060
K-611K-50-(wheel)0.821.5230190210
K-611K-65-(wheel)1.132.1575560600
K-611K-75-(wheel)1.442.2700675725
Part Number
K-611J-50-PH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mass
(g)
Product CD

₹ 1,125.24

1 Piece(s) 93 Day(s) or more -68150Phenol Resin54367054502850355-

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Fitting Material Hot-rolled Sheet Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Load Category For Heavy Load
Surface Finish Zinc plating chromate treatment (MFZn-c) Remarks Without swivel stopper