(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Two Wheeler Swivel Caster Without Stopper for Ultra-heavy Loads K-100X (Part Number)

Two Wheeler Swivel Caster Without Stopper for Ultra-heavy Loads K-100X
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,478₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dual wheel structure that results in smoother swiveling and reduced starting resistance. Wheel swiveling is also enhanced by employing a special bearing system for the swivel part.

 
Part Number
K-100X-N-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

₹ 26,169.44

1 Piece(s) 9 Day(s) or more 10220750.01~78490901101101505813631656

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper (Detail) No Wheel Material Polyamide
Wheel Characteristics Oil Resistance / Chemical Resistance Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities Load Category Ultra Heavy Load

Please check the type/dimensions/specifications of the part K-100X-N-150 in the Two Wheeler Swivel Caster Without Stopper for Ultra-heavy Loads K-100X series.

Product variants

Part Number
K-100X-N-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

₹ 17,478.11

1 Piece(s) 15 Day(s) or more 10130485.01~750.00490787810010075489931435
X
whatsapp-qr whatsapp-icon