(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P (Part Number)

Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P
  • Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P
  • Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,707₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since the swivel part has a packing structure, waterproofing, dust-proofing, and rust-proofing effects are outstanding.
· The wheel is made of a special synthetic resin for which the main raw material is phenol resin, and which features excellent abrasion resistance, shock resistance, and high load resistance

 
Part Number
K-100WHB-P-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

₹ 9,921.24

1 Piece(s) 5 Day(s) or more 10107485.01~750.00490787810010075485430096

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Load Category Ultra Heavy Load

Please check the type/dimensions/specifications of the part K-100WHB-P-75 in the Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P series.

Product variants

Part Number
K-100WHB-P-50
K-100WHB-P-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

₹ 4,706.98

1 Piece(s) 5 Day(s) or more 1079220.01~320.002946464848450383930094

₹ 7,810.36

1 Piece(s) 5 Day(s) or more 1097320.01~485.00392787810010065484930095
X
whatsapp-qr whatsapp-icon