(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2 (Part Number)

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,092₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Polyurethane wheels feature abrasion resistance superior to that of metal, while being highly elastic to prevent payload from being subjected to shocks Engineering plastic wheels have good shock resistance, can endure harsh uses, and are lightweight.

[Features]
<P.A polyurethane wheel>
· Features abrasion resistance superior to that of metal, while being highly elastic to prevent payload from being subjected to shocks
· Distortion due to load does not remain even when fixed for long periods of time.
· Quiet without noise and does not damage the floor.
· A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing.
· Its gentle on floors, employs two radial bushings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.
<E.P engineering plastic wheel>
· Outstanding shock resistance, can withstand harsh usage, and is lightweight.
· Excellent heat resistance, cold resistance, and chemical resistance.
· Employs two radial bushings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.

Lightweight Engineering Plastic Wheel Has Good Impact Resistance To Stand Up To Rough Applications

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2: Related images

K-100HB2 series dimensional drawing

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2: Related images

K-100HB2 series (caster) dimensional drawing

Product NumberNotesøDHL1 × L2P1 × P2L3WtødSwivel RadiusAllowable Load kNProduct Mass (g)
K-100HB2-40-EPWithout stopper406058 × 5844 × 4414252.36.5351.96265
K-100HB2-40-PAWithout stopper35275
K-100HB2-50-EPWithout stopper507264 × 6450 × 5020282.6462.45423
K-100HB2-50-PAWithout stopper46438
K-100HB2-65-EPWithout stopper659290 × 9071 × 7122383.210.5562.94920
K-100HB2S-65-EPWith stopper68965
K-100HB2-75-EPWithout stopper75106613.431,000
K-100HB2S-75-EPWith stopper681,050

P.A polyurethane wheel
With abrasion resistance superior to metal. High elasticity prevents shocks to the load.
Even remaining fixed for a long period will not cause warping due to the load.
Quiet and doesn't damage floors.
Light weight achieved by using aluminum for the wheel hubs and high-performance engineering plastic for the bushing.
2 radial bearings are used in the wheel axle which doesn't damage floors. Structure with support at both ends provide excellent mobility.
E.P engineering plastic wheel
Lightweight with good impact resistance to stand up to rough applications.
Excellent heat resistance, cold resistance and chemical resistance.
2 radial bearings are used in the wheel axle, and a structure with support at both ends provides excellent mobility.

Part Number
K-100HB2S-65-EP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Properties Allowable Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

₹ 7,934.93

1 Piece(s) 5 Day(s) or more 1092[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00With Rotation Stopper294Engineering PlasticChemical Resistance / Heat resistant / Cold Resistance7171909065386831052

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal / Others Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-100HB2S-65-EP in the Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2 series.

Product variants

Part Number
K-100HB2-40-EP
K-100HB2-40-PA
K-100HB2-50-EP
K-100HB2-50-PA
K-100HB2-65-EP
K-100HB2-75-EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Properties Allowable Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

₹ 3,091.67

1 Piece(s) 5 Day(s) or more 1060[Low-Profile Heavy-Load] Low Floor Heavy Load140.01~220.00No196Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant4444585840253531044

₹ 4,650.73

1 Piece(s) 5 Day(s) or more 1060[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume140.01~220.00No196Polyurethane ResinAbrasion Resistance4444585840253531042

₹ 4,457.85

1 Piece(s) 5 Day(s) or more 1072[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00No245Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant5050646450284631045

₹ 6,196.38

1 Piece(s) 5 Day(s) or more 1072[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume220.01~320.00No245Polyurethane ResinAbrasion Resistance5050646450284631043

₹ 7,313.44

1 Piece(s) 5 Day(s) or more 1092[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00No294Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant7171909065385631046

₹ 8,555.05

1 Piece(s) 5 Day(s) or more 10106[Low-Profile Heavy-Load] Low Floor Heavy Load320.01~485.00No343Engineering PlasticChemical Resistance / Cold Resistance / Heat resistant7171909075386131047