(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Swivel Caster With Stopper for Heavy Weights, K-100HBS-PA (Part Number)

Swivel Caster With Stopper for Heavy Weights, K-100HBS-PA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,900₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Roller bearings are used for all the shafts, resulting in unbelievably smooth turning. Distortion does not remain even after being fixed for long periods of time.

 
Part Number
K-100HBS-PA-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

₹ 8,679.62

1 Piece(s) 5 Day(s) or more 10106320.01~485.003437171909075386830886

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Stopper (Detail) With Rotation Stopper
Wheel Material Polyurethane Resin Wheel Characteristics Oil Resistance Fitting Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-100HBS-PA-75 in the Swivel Caster With Stopper for Heavy Weights, K-100HBS-PA series.

Product variants

Part Number
K-100HBS-PA-50
K-100HBS-PA-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

₹ 4,899.85

1 Piece(s) 5 Day(s) or more 1068140.01~220.001965050646450286530880

₹ 7,760.69

1 Piece(s) 5 Day(s) or more 1092220.01~320.002947171909065386630883