(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Fixed Casters for Heavy Loads without Stopper, K-600HB (Part Number)

Fixed Casters for Heavy Loads without Stopper, K-600HB

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Fixed Casters for Heavy Loads without Stopper, K-600HB
  • Fixed Casters for Heavy Loads without Stopper, K-600HB
  • Fixed Casters for Heavy Loads without Stopper, K-600HB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,072₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Employs a roller bearing for the wheel rotation part, features high load resistance, and smooth wheel rotation.
· Turns quietly, is seismic resistant, and features a shock-resistant design that enables stable operation on uneven surfaces.

 
Part Number
K-600HB-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mass
(g)
Product CD

₹ 6,071.82

1 Piece(s) 5 Day(s) or more 13018110352123721003895030486

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Synthetic Rubber Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Load Category For Heavy Load Surface Finish Zinc platinf chromate treatment (MFZn-C)

Please check the type/dimensions/specifications of the part K-600HB-100 in the Fixed Casters for Heavy Loads without Stopper, K-600HB series.

Product variants

Part Number
K-600HB-130
K-600HB-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mass
(g)
Product CD

₹ 7,313.44

1 Piece(s) 5 Day(s) or more 1652251126313586130421,66030487

₹ 9,548.89

1 Piece(s) 5 Day(s) or more 1872741126313586150422,06030488