(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Includes a powerful stopper. Selection from a variety of wheel materials is possible to suit the application.
K-420Sシリーズ dimensional drawing
K-420Sシリーズ dimensional drawing
K-420Sシリーズ dimensional drawing
Product Number | øD | H | L1 × W1 | P1 × P2 (P'1 × P'2) | L2 | W2 | t | ød | Swivel Radius | Allowable Load kN | Product Mass (g) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R Wheel | N Wheel | UB Wheel | R Wheel | N Wheel | UB Wheel | ||||||||||
K-420S-65-(Wheel) | 65 | 85 | 58 × 70 | 42 × 55 | 29 | 26 | 2.3 | 8.8 | 63 | 0.49 | 0.69 | 0.69 | 440 | 365 | 345 |
K-420S-75-(Wheel) | 75 | 93 | 58 × 70 | 42 × 55 | 28 | 26 | 2.3 | 8.8 | 67 | 0.59 | 0.78 | 0.78 | 485 | 390 | 372 |
K-420S-100-(Wheel) | 100 | 132 | 90 × 90 | 68 × 68 (71 × 71) | 35 | 32 | 3.2 | 11 | 86 | 1.18 | 1.18 | 0.98 | 1,240 | 1,080 | 1,069 |
K-420S-125-(Wheel) | 125 | 168 | 102 × 102 | 75 × 75 (80 × 80) | 38 | 35 | 4 | 11 | 102 | 1.47 | 1.47 | 1.27 | 1,840 | 2,000 | 1,622 |
K-420S-150-(Wheel) | 150 | 190 | 102 × 102 | 75 × 75 (80 × 80) | 41 | 35 | 4 | 11 | 117 | 1.57 | 1.57 | 1.37 | 2,110 | 2,400 | 1,824 |
Part Number |
---|
K-420S-150-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,740.75 | 1 Piece(s) | 9 Day(s) or more | - | 190 | 140.01~220.00 | 157 | Rubber | No | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 35 | Commercial Facilities Display / Steel shelve, woodwork furniture | 117 | 30417 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Cold rolled steel plate (SPC) |
---|---|---|---|---|---|
Load Category | Used for Light load |
Please check the type/dimensions/specifications of the part K-420S-150-R in the Swivel Caster (Without Stopper) K-420S series.
Part Number |
---|
K-420S-125-N |
K-420S-125-R |
K-420S-125-UB |
K-420S-150-UB |
K-420S-65-N |
K-420S-65-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,905.49 | 1 Piece(s) | 9 Day(s) or more | - | 168 | 140.01~220.00 | 147 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 35 | Commercial Facilities Display / OA equipment, information and communication equipment | 102 | 30421 | ||
₹ 2,464.84 | 1 Piece(s) | 9 Day(s) or more | - | 168 | 140.01~220.00 | 147 | Rubber | No | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 35 | Commercial Facilities Display / Steel shelve, woodwork furniture | 102 | 30416 | ||
₹ 3,829.67 | 1 Piece(s) | 9 Day(s) or more | - | 168 | 80.01~140.00 | 127 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 35 | Commercial Facilities Display | 102 | 30968 | ||
₹ 4,720.38 | 1 Piece(s) | 5 Day(s) or more | - | 190 | 80.01~140.00 | 137 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 35 | Commercial Facilities Display | 117 | 30969 | ||
₹ 678.09 | 1 Piece(s) | 5 Day(s) or more | 10 | 85 | 35.01~80.00 | 69 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | Round hole | 42 | 55 | 58 | 70 | 65 | 26 | Commercial Facilities Display / OA equipment, information and communication equipment | 63 | 30418 | ||
₹ 774.53 | 1 Piece(s) | 5 Day(s) or more | 10 | 85 | 35.01~80.00 | 49 | Rubber | No | Round hole | 42 | 55 | 58 | 70 | 65 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture | 63 | 30413 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy