(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Swivel Caster (Without Stopper) K-420S (Part Number)

Swivel Caster (Without Stopper) K-420S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      678₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Includes a powerful stopper. Selection from a variety of wheel materials is possible to suit the application.

With Powerful Stopper

K-420S series dimensional drawing

K-420Sシリーズ dimensional drawing

K-420Sシリーズ dimensional drawing

K-420Sシリーズ dimensional drawing

K-420Sシリーズ dimensional drawing

K-420Sシリーズ dimensional drawing

Product NumberøDHL1 × W1P1 × P2
(P'1 × P'2)
L2W2tødSwivel RadiusAllowable Load kNProduct Mass (g)
R WheelN WheelUB WheelR WheelN WheelUB Wheel
K-420S-65-(Wheel)658558 × 7042 × 5529262.38.8630.490.690.69440365345
K-420S-75-(Wheel)759358 × 7042 × 5528262.38.8670.590.780.78485390372
K-420S-100-(Wheel)10013290 × 9068 × 68
(71 × 71)
35323.211861.181.180.981,2401,0801,069
K-420S-125-(Wheel)125168102 × 10275 × 75
(80 × 80)
38354111021.471.471.271,8402,0001,622
K-420S-150-(Wheel)150190102 × 10275 × 75
(80 × 80)
41354111171.571.571.372,1102,4001,824
Part Number
K-420S-100-UB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

₹ 2,677.80

1 Piece(s) 5 Day(s) or more -13280.01~140.0098[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes68(71)68(71)909010032Commercial Facilities Display8630967

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-420S-100-UB in the Swivel Caster (Without Stopper) K-420S series.

Product variants

Part Number
K-420S-100-N
K-420S-100-R
K-420S-125-N
K-420S-125-R
K-420S-125-UB
K-420S-150-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

₹ 1,685.31

1 Piece(s) 5 Day(s) or more -13280.01~140.00118[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes68(71)68(71)909010032Commercial Facilities Display / OA equipment, information and communication equipment8630420

₹ 1,753.62

1 Piece(s) 5 Day(s) or more -13280.01~140.00118RubberNoSlotted Holes68(71)68(71)909010032Commercial Facilities Display / Steel shelve, woodwork furniture8630415

₹ 2,905.49

1 Piece(s) 9 Day(s) or more -168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / OA equipment, information and communication equipment10230421

₹ 2,464.84

1 Piece(s) 9 Day(s) or more -168140.01~220.00147RubberNoSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture10230416

₹ 3,829.67

1 Piece(s) 9 Day(s) or more -16880.01~140.00127[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display10230968

₹ 3,209.55

1 Piece(s) 9 Day(s) or more -190140.01~220.00157[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210215035Commercial Facilities Display / OA equipment, information and communication equipment11730422
X
whatsapp-qr whatsapp-icon