(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Includes a powerful stopper.
· Selection from a variety of wheel materials is possible to suit the application.
K-413S external appearance
ø65/75 (wheel diameter 65/75 mm) mounting seat
ø100 (wheel diameter 100 mm) mounting seat
K-413S dimensional drawing
K-413S dimensional drawing
Product Number | øD | H | L1 × W1 | P1 × P2 (P'1 × P'2) | L2 | W2 | t | ød | Swivel Radius | Allowable Load kN | Product Mass (g) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R Wheel | N Wheel | UB Wheel | R Wheel | N Wheel | UB Wheel | ||||||||||
K-413S-65-(wheel) | 65 | 85 | 58 × 70 | 42 × 55 | 29 | 26 | 2.3 | 8.8 | 69 | 0.49 | 0.69 | 0.69 | 440 | 365 | 401 |
K-413S-75-(wheel) | 75 | 93 | 58 × 70 | 42 × 55 | 28 | 26 | 2.3 | 8.8 | 69 | 0.59 | 0.78 | 0.78 | 485 | 390 | 426 |
K-413S-100-(wheel) | 100 | 132 | 90 × 90 | 68 × 68 (71 × 71) | 35 | 32 | 3.2 | 11 | 89 | 1.18 | 1.18 | 0.98 | 1,240 | 1,080 | 1,211 |
K-413S-125-(wheel) | 125 | 168 | 102 × 102 | 75 × 75 (80 × 80) | 38 | 35 | 4 | 11 | 105 | 1.47 | 1.47 | 1.27 | 1,840 | 2,000 | 1,863 |
K-413S-150-(wheel) | 150 | 190 | 102 × 102 | 75 × 75 (80 × 80) | 41 | 35 | 4 | 11 | 117 | 1.57 | 1.57 | 1.37 | 2,110 | 2,400 | 2,076 |
K-420S-65-(wheel) | 65 | 85 | 58 × 70 | 42 × 55 | 29 | 26 | 2.3 | 8.8 | 63 | 0.49 | 0.69 | 0.69 | 440 | 365 | 345 |
K-420S-75-(wheel) | 75 | 93 | 58 × 70 | 42 × 55 | 28 | 26 | 2.3 | 8.8 | 67 | 0.59 | 0.78 | 0.78 | 485 | 390 | 372 |
K-420S-100-(wheel) | 100 | 132 | 90 × 90 | 68 × 68 (71 × 71) | 35 | 32 | 3.2 | 11 | 86 | 1.18 | 1.18 | 0.98 | 1,240 | 1,080 | 1,069 |
K-420S-125-(wheel) | 125 | 168 | 102 × 102 | 75 × 75 (80 × 80) | 38 | 35 | 4 | 11 | 102 | 1.47 | 1.47 | 1.27 | 1,840 | 2,000 | 1,622 |
K-420S-150-(wheel) | 150 | 190 | 102 × 102 | 75 × 75 (80 × 80) | 41 | 35 | 4 | 11 | 117 | 1.57 | 1.57 | 1.37 | 2,110 | 2,400 | 1,824 |
K-420SR-65-(wheel) | 65 | 85 | 70 × 47 | 55 × 28 | 26 | 2.3 | 8.8 | 0.49 | 0.69 | 0.69 | 260 | 185 | 231 | ||
K-420SR-75-(wheel) | 75 | 93 | 70 × 47 | 55 × 28 | 26 | 2.3 | 8.8 | 0.59 | 0.78 | 0.78 | 305 | 200 | 250 | ||
K-420SR-100-(wheel) | 100 | 132 | 110 × 78 | 80 × 45 (90 × 50) | 32 | 3.2 | 11 | 1.18 | 1.18 | 0.98 | 810 | 650 | 828 | ||
K-420SR-125-(wheel) | 125 | 168 | 140 × 94 | 100 × 56 (112 × 53) | 38 | 3.5 | 11 | 1.47 | 1.47 | 1.27 | 1,360 | 1,600 | 1,361 | ||
K-420SR-150-(wheel) | 150 | 190 | 140 × 94 | 100 × 56 (112 × 53) | 43 | 3.5 | 11 | 1.57 | 1.57 | 1.37 | 1,620 | 1,900 | 1,585 |
Part Number |
---|
K-413S-75-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 864.25 | 1 Piece(s) | 5 Day(s) or more | 10 | 93 | 35.01~80.00 | 78 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Round hole | 42 | 55 | 58 | 70 | 75 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 69 | 30242 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Cold rolled steel plate (SPC) |
---|---|---|---|---|---|
Load Category | Used for Light load |
Please check the type/dimensions/specifications of the part K-413S-75-N in the Swivel Caster (With Stopper) K-413S series.
Part Number |
---|
K-413S-100-UB |
K-413S-125-N |
K-413S-125-R |
K-413S-125-UB |
K-413S-75-R |
K-413S-75-UB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,051.49 | 1 Piece(s) | 5 Day(s) or more | - | 132 | 80.01~140.00 | 98 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 89 | 30962 | ||
₹ 3,229.64 | 1 Piece(s) | 5 Day(s) or more | - | 168 | 140.01~220.00 | 147 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 35 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 105 | 30244 | ||
₹ 2,857.27 | 1 Piece(s) | 5 Day(s) or more | - | 168 | 140.01~220.00 | 147 | Rubber | No | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 35 | Commercial Facilities Display / Steel shelve, woodwork furniture | 105 | 30239 | ||
₹ 4,223.45 | 1 Piece(s) | 5 Day(s) or more | - | 168 | 80.01~140.00 | 127 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 35 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 105 | 30963 | ||
₹ 974.09 | 1 Piece(s) | 5 Day(s) or more | 10 | 93 | 35.01~80.00 | 59 | Rubber | No | Round hole | 42 | 55 | 58 | 70 | 75 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture | 69 | 30237 | ||
₹ 1,429.49 | 1 Piece(s) | 5 Day(s) or more | 10 | 93 | 35.01~80.00 | 78 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 42 | 55 | 58 | 70 | 75 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 69 | 30961 |