(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Swivel Caster (With Stopper) K-413S (Part Number)

Swivel Caster (With Stopper) K-413S

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Swivel Caster (With Stopper) K-413S
  • Swivel Caster (With Stopper) K-413S
  • Swivel Caster (With Stopper) K-413S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      809₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a powerful stopper.
· Selection from a variety of wheel materials is possible to suit the application.

Caster With Powerful Stopper

K-413S external appearance

K-413S external appearance

ø65/75 (wheel diameter 65/75 mm) mounting seat

ø65/75 (wheel diameter 65/75 mm) mounting seat

ø100 (wheel diameter 100 mm) mounting seat

ø100 (wheel diameter 100 mm) mounting seat

K-413S dimensional drawing

K-413S dimensional drawing

K-413S dimensional drawing

K-413S dimensional drawing

Product NumberøDHL1 × W1P1 × P2
(P'1 × P'2)
L2W2tødSwivel RadiusAllowable Load kNProduct Mass (g)
R WheelN WheelUB WheelR WheelN WheelUB Wheel
K-413S-65-(wheel)658558 × 7042 × 5529262.38.8690.490.690.69440365401
K-413S-75-(wheel)759358 × 7042 × 5528262.38.8690.590.780.78485390426
K-413S-100-(wheel)10013290 × 9068 × 68
(71 × 71)
35323.211891.181.180.981,2401,0801,211
K-413S-125-(wheel)125168102 × 10275 × 75
(80 × 80)
38354111051.471.471.271,8402,0001,863
K-413S-150-(wheel)150190102 × 10275 × 75
(80 × 80)
41354111171.571.571.372,1102,4002,076
K-420S-65-(wheel)658558 × 7042 × 5529262.38.8630.490.690.69440365345
K-420S-75-(wheel)759358 × 7042 × 5528262.38.8670.590.780.78485390372
K-420S-100-(wheel)10013290 × 9068 × 68
(71 × 71)
35323.211861.181.180.981,2401,0801,069
K-420S-125-(wheel)125168102 × 10275 × 75
(80 × 80)
38354111021.471.471.271,8402,0001,622
K-420S-150-(wheel)150190102 × 10275 × 75
(80 × 80)
41354111171.571.571.372,1102,4001,824
K-420SR-65-(wheel)658570 × 4755 × 28 262.38.8 0.490.690.69260185231
K-420SR-75-(wheel)759370 × 4755 × 28 262.38.8 0.590.780.78305200250
K-420SR-100-(wheel)100132110 × 7880 × 45
(90 × 50)
 323.211 1.181.180.98810650828
K-420SR-125-(wheel)125168140 × 94100 × 56
(112 × 53)
 383.511 1.471.471.271,3601,6001,361
K-420SR-150-(wheel)150190140 × 94100 × 56
(112 × 53)
 433.511 1.571.571.371,6201,9001,585
Part Number
K-413S-150-UB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

₹ 5,092.73

1 Piece(s) 5 Day(s) or more -19080.01~140.00137[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes75(80)75(80)10210215035Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment11730964

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-413S-150-UB in the Swivel Caster (With Stopper) K-413S series.

Product variants

Part Number
K-413S-125-N
K-413S-125-R
K-413S-125-UB
K-413S-65-N
K-413S-65-R
K-413S-65-UB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

₹ 3,229.64

1 Piece(s) 5 Day(s) or more -168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment10530244

₹ 2,857.27

1 Piece(s) 5 Day(s) or more -168140.01~220.00147RubberNoSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture10530239

₹ 4,223.45

1 Piece(s) 5 Day(s) or more -16880.01~140.00127[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment10530963

₹ 809.35

1 Piece(s) 5 Day(s) or more 108535.01~80.0069[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceRound hole425558706526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment6930241

₹ 899.09

1 Piece(s) 5 Day(s) or more 108535.01~80.0049RubberNoRound hole425558706526Commercial Facilities Display / Steel shelve, woodwork furniture6930236

₹ 1,367.87

1 Piece(s) 5 Day(s) or more 108535.01~80.0069[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole425558706526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment6930960