(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rigid Caster (Without Stopper) K-420SR (Part Number)

Rigid Caster (Without Stopper) K-420SR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a powerful stopper.
· Selection from a variety of wheel materials is possible to suit the application.

With Powerful Stopper

K-420SR external appearance

K-420SR external appearance

K-420SR dimensional drawing (ø65/75 [wheel diameter 65/75 mm] mounting seat, ø100 [wheel diameter 100 mm] mounting seat, ø125/150 [wheel diameter 125/150 mm] mounting seat)

K-420SR dimensional drawing (ø65/75 [wheel diameter 65/75 mm] mounting seat, ø100 [wheel diameter 100 mm] mounting seat, ø125/150 [wheel diameter 125/150 mm] mounting seat)

Product NumberøDHL1 × W1P1 × P2
(P'1 × P'2)
L2W2tødSwivel RadiusAllowable Load kNProduct Mass (g)
R WheelN WheelUB WheelR WheelN WheelUB Wheel
K-420SR-65-(Wheel)658570 × 4755 × 28-262.38.8-0.490.690.69260185231
K-420SR-75-(Wheel)759370 × 4755 × 28-262.38.8-0.590.780.78305200250
K-420SR-100-(Wheel)100132110 × 7880 × 45
(90 × 50)
-323.211-1.181.180.98810650828
K-420SR-125-(Wheel)125168140 × 94100 × 56
(112 × 53)
-383.511-1.471.471.271,3601,6001,361
K-420SR-150-(Wheel)150190140 × 94100 × 56
(112 × 53)
-433.511-1.571.571.371,6201,9001,585
Part Number
K-420SR-65-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Product CD

₹ 664.69

1 Piece(s) 5 Day(s) or more 108535.01~80.0049RubberNoRound hole552870476526Commercial Facilities Display / Steel shelve, woodwork furniture30428

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-420SR-65-R in the Rigid Caster (Without Stopper) K-420SR series.

Product variants

Part Number
K-420SR-125-N
K-420SR-125-R
K-420SR-125-UB
K-420SR-65-UB
K-420SR-75-N
K-420SR-75-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Product CD

₹ 2,533.15

1 Piece(s) 9 Day(s) or more -168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes100(112)56(53)1409412538Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30436

₹ 2,154.09

1 Piece(s) 5 Day(s) or more -168140.01~220.00147RubberNoSlotted Holes100(112)56(53)1409412538Commercial Facilities Display / Steel shelve, woodwork furniture30431

₹ 3,478.76

1 Piece(s) 15 Day(s) or more -16880.01~140.00127[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes100(112)56(53)1409412538Commercial Facilities Display / Steel shelve, woodwork furniture30973

₹ 1,057.13

1 Piece(s) 5 Day(s) or more 108535.01~80.0069[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole552870476526Commercial Facilities Display / Steel shelve, woodwork furniture30970

₹ 560.22

1 Piece(s) 5 Day(s) or more 109335.01~80.0078[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceRound hole552870477526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30434

₹ 746.40

1 Piece(s) 5 Day(s) or more 109335.01~80.0059RubberNoRound hole552870477526Commercial Facilities Display / Steel shelve, woodwork furniture30429