(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pressed Swivel Caster (Without Stopper) K-420G (Part Number)

Pressed Swivel Caster (Without Stopper) K-420G
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      140₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in combination. The wheel material and diameter can be selected to suit the application.

[Features]
· Can be used in combination.
· The wheel material and diameter can be selected to suit the application.

Caster That Can Be Used Together With Other Units

K-420G-75-R external appearance

K-420G-75-R external appearance

K-420G dimensional drawing

K-420G dimensional drawing

K-420G dimensional drawing

K-420G dimensional drawing

Product NumberøDHL1 × W1P1 × P2L2W2tødSwivel Radius
K-420G-25-(wheel)253535 × 3028 × 239121.44.223
K-420G-32-(wheel)324238 × 3230 × 2411141.44.228
K-420G-38-(wheel)385046 × 3836 × 2812171.65.333
K-420G-50-(wheel)506559 × 4746 × 3516201.86.542
K-420G-65-(wheel)658070 × 5855 × 4221262.38.855
K-420G-75-(wheel)759070 × 5855 × 4221262.38.860
Product NumberAllowable Load NProduct Mass (g)
R WheelN WheelUR WheelR WheelN WheelUR Wheel
K-420G-25-(wheel)789898353540
K-420G-32-(wheel)118176176504550
K-420G-38-(wheel)196274274908085
K-420G-50-(wheel)294372372170150160
K-420G-65-(wheel)392539539350250260
K-420G-75-(wheel)490637637370270280
Part Number
K-420G-38-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

₹ 320.01

1 Piece(s) 5 Day(s) or more 1050~35.0019.6RubberNo362846383817Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment3330361

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-420G-38-R in the Pressed Swivel Caster (Without Stopper) K-420G series.

Product variants

Part Number
K-420G-32-N
K-420G-32-R
K-420G-32-UR
K-420G-38-UR
K-420G-50-N
K-420G-50-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

₹ 180.00

1 Piece(s) 9 Day(s) or more 1042~35.0017.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance302438323214Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment2830366

₹ 219.99

1 Piece(s) 5 Day(s) or more 1042~35.0011.8RubberNo302438323214Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment2830360

₹ 219.99

1 Piece(s) 5 Day(s) or more 1042~35.0017.6[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance302438323214Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment2830378

₹ 367.35

1 Piece(s) 5 Day(s) or more 1050~35.0027.4[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance362846383817Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment3330379

₹ 437.00

1 Piece(s) 5 Day(s) or more 106535.01~80.0037.2[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance463559475020Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment4230368

₹ 491.91

1 Piece(s) 5 Day(s) or more 1065~35.0029.4RubberNo463559475020Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment4230362