(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Can be used in combination. The wheel material and diameter can be selected to suit the application.
[Features]
· Can be used in combination.
· The wheel material and diameter can be selected to suit the application.
K-420R-75-R external appearance
K-420R dimensional drawing
K-420R dimensional drawing
Product Number | øD | H | L1 × W1 | P1 × P2 | W2 | t | ød |
---|---|---|---|---|---|---|---|
K-420R-25-(wheel) | 25 | 35 | 36 × 18 | 29 × 0 | 12 | 1.6 | 4.2 |
K-420R-32-(wheel) | 32 | 42 | 36 × 20 | 29 × 0 | 14 | 1.6 | 4.2 |
K-420R-38-(wheel) | 38 | 50 | 46 × 25 | 36 × 15 | 17 | 1.8 | 5.3 |
K-420R-50-(wheel) | 50 | 65 | 58 × 40 | 45 × 25 | 20 | 2 | 6.5 |
K-420R-65-(wheel) | 65 | 80 | 70 × 47 | 55 × 28 | 26 | 2.3 | 8.8 |
K-420R-75-(wheel) | 75 | 90 | 70 × 47 | 55 × 28 | 26 | 2.3 | 8.8 |
Product Number | Allowable Load N | Product Mass (g) | ||||
---|---|---|---|---|---|---|
R Wheel | N Wheel | UR Wheel | R Wheel | N Wheel | UR Wheel | |
K-420R-25-(wheel) | 78 | 98 | 98 | 25 | 20 | 25 |
K-420R-32-(wheel) | 118 | 176 | 176 | 35 | 30 | 35 |
K-420R-38-(wheel) | 196 | 274 | 274 | 65 | 50 | 55 |
K-420R-50-(wheel) | 294 | 372 | 372 | 130 | 100 | 110 |
K-420R-65-(wheel) | 392 | 539 | 539 | 240 | 170 | 180 |
K-420R-75-(wheel) | 490 | 637 | 637 | 290 | 190 | 200 |
Part Number |
---|
K-420R-75-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 553.53 | 1 Piece(s) | 5 Day(s) or more | 10 | 90 | 35.01~80.00 | 63.7 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Round hole | 55 | 28 | 70 | 47 | 75 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30397 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Cold rolled steel plate (SPC) |
---|---|---|---|---|---|
Load Category | Used for Light load |
Please check the type/dimensions/specifications of the part K-420R-75-N in the Pressed Rigid Caster (Without Stopper) K-420R series.
Part Number |
---|
K-420R-25-UR |
K-420R-32-N |
K-420R-32-UR |
K-420R-38-N |
K-420R-75-R |
K-420R-75-UR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 221.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 35 | ~35.00 | 9.8 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 18 | 25 | 12 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30404 | ||
₹ 190.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 42 | ~35.00 | 17.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 20 | 32 | 14 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30393 | ||
₹ 242.00 | 1 Piece(s) | 14 Day(s) or more | 10 | 42 | ~35.00 | 17.6 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 20 | 32 | 14 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30405 | ||
₹ 229.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 50 | ~35.00 | 27.4 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | Round hole | 36 | 15 | 46 | 25 | 38 | 17 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30394 | ||
₹ 739.69 | 1 Piece(s) | 5 Day(s) or more | 10 | 90 | 35.01~80.00 | 49 | Rubber | No | Round hole | 55 | 28 | 70 | 47 | 75 | 26 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30391 | ||
₹ 995.53 | 1 Piece(s) | 5 Day(s) or more | 10 | 90 | 35.01~80.00 | 63.7 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 55 | 28 | 70 | 47 | 75 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 30409 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy