(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressed Rigid Caster (Without Stopper) K-420R (Part Number)

Pressed Rigid Caster (Without Stopper) K-420R
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      169₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in combination. The wheel material and diameter can be selected to suit the application.

[Features]
· Can be used in combination.
· The wheel material and diameter can be selected to suit the application.

Caster That Can Be Used Together With Other Units

K-420R-75-R external appearance

K-420R-75-R external appearance

K-420R dimensional drawing

K-420R dimensional drawing

K-420R dimensional drawing

K-420R dimensional drawing

Product NumberøDHL1 × W1P1 × P2W2tød
K-420R-25-(wheel)253536 × 1829 × 0121.64.2
K-420R-32-(wheel)324236 × 2029 × 0141.64.2
K-420R-38-(wheel)385046 × 2536 × 15171.85.3
K-420R-50-(wheel)506558 × 4045 × 252026.5
K-420R-65-(wheel)658070 × 4755 × 28262.38.8
K-420R-75-(wheel)759070 × 4755 × 28262.38.8
Product NumberAllowable Load NProduct Mass (g)
R WheelN WheelUR WheelR WheelN WheelUR Wheel
K-420R-25-(wheel)789898252025
K-420R-32-(wheel)118176176353035
K-420R-38-(wheel)196274274655055
K-420R-50-(wheel)294372372130100110
K-420R-65-(wheel)392539539240170180
K-420R-75-(wheel)490637637290190200
Part Number
K-420R-32-UR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Product CD

₹ 242.00

1 Piece(s) 14 Day(s) or more 1042~35.0017.6[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound holes (two holes)29-36203214Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30405

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-420R-32-UR in the Pressed Rigid Caster (Without Stopper) K-420R series.

Product variants

Part Number
K-420R-25-R
K-420R-25-UR
K-420R-32-N
K-420R-38-N
K-420R-38-R
K-420R-38-UR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Product CD

₹ 194.00

1 Piece(s) 5 Day(s) or more 1035~35.007.8RubberNoRound holes (two holes)29-36182512Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30386

₹ 221.00

1 Piece(s) 5 Day(s) or more 1035~35.009.8[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound holes (two holes)29-36182512Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30404

₹ 190.00

1 Piece(s) 5 Day(s) or more 1042~35.0017.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceRound holes (two holes)29-36203214Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30393

₹ 229.00

1 Piece(s) 5 Day(s) or more 1050~35.0027.4[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceRound hole361546253817Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30394

₹ 283.00

1 Piece(s) 5 Day(s) or more 1050~35.0019.6RubberNoRound hole361546253817Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30388

₹ 300.00

1 Piece(s) 5 Day(s) or more 1050~35.0027.4[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole361546253817Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30406