(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Stainless steel with superior corrosion resistance. Selection from a variety of wheel materials is possible to suit the application.
Part Number |
---|
K-1320S-75-PH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,588.05 | 1 Piece(s) | 13 Day(s) or more | 10 | 93 | 35.01~80.00 | 80 | Phenol Resin | No | 55 | 42 | 70 | 58 | 75 | 26 | 67 | Medium Load | 30935 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part K-1320S-75-PH in the Stainless Steel Swivel Caster Without Stopper, K-1320S series.
Part Number |
---|
K-1320S-125-N |
K-1320S-125-R |
K-1320S-125-UB |
K-1320S-150-N |
K-1320S-75-R |
K-1320S-75-UB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,431.31 | 1 Piece(s) | 9 Day(s) or more | 10 | 168 | 140.01~220.00 | 150 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | Medium Load | 30927 | ||
₹ 6,686.60 | 1 Piece(s) | 9 Day(s) or more | 10 | 168 | 140.01~220.00 | 150 | Rubber | No | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | Medium Load | 30922 | ||
₹ 8,548.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 168 | 80.01~140.00 | 130 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | Medium Load | 30932 | ||
₹ 7,803.65 | 1 Piece(s) | 9 Day(s) or more | 10 | 190 | 140.01~220.00 | 160 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 117 | Medium Load | 30928 | ||
₹ 2,160.80 | 1 Piece(s) | 9 Day(s) or more | 10 | 93 | 35.01~80.00 | 60 | Rubber | No | 55 | 42 | 70 | 58 | 75 | 26 | 67 | Medium Load | 30920 | ||
₹ 2,857.27 | 1 Piece(s) | 5 Day(s) or more | 10 | 93 | 35.01~80.00 | 80 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 75 | 26 | 67 | Medium Load | 30930 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy