(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Swivel Caster Without Stopper, K-1320S (Part Number)

Stainless Steel Swivel Caster Without Stopper, K-1320S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,933₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Stainless steel with superior corrosion resistance. Selection from a variety of wheel materials is possible to suit the application.

 
Part Number
K-1320S-75-UB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

₹ 2,857.27

1 Piece(s) 5 Day(s) or more 109335.01~80.0080[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058752667Medium Load30930

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel Plate (SUS304)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part K-1320S-75-UB in the Stainless Steel Swivel Caster Without Stopper, K-1320S series.

Product variants

Part Number
K-1320S-100-R
K-1320S-100-UB
K-1320S-125-N
K-1320S-125-R
K-1320S-125-UB
K-1320S-150-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

₹ 4,416.33

1 Piece(s) 5 Day(s) or more 1013280.01~140.00120RubberNo68(71)68(71)90901003286Medium Load30921

₹ 5,388.73

1 Piece(s) 13 Day(s) or more 1013280.01~140.00100[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)90901003286Medium Load30931

₹ 7,431.31

1 Piece(s) 9 Day(s) or more 10168140.01~220.00150[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance75(80)75(80)10210212538102Medium Load30927

₹ 6,686.60

1 Piece(s) 9 Day(s) or more 10168140.01~220.00150RubberNo75(80)75(80)10210212538102Medium Load30922

₹ 8,548.36

1 Piece(s) 9 Day(s) or more 1016880.01~140.00130[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)10210212538102Medium Load30932

₹ 7,803.65

1 Piece(s) 9 Day(s) or more 10190140.01~220.00160[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance75(80)75(80)10210215040117Medium Load30928