(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Stainless steel construction with superior corrosion resistance.
· Selection from a variety of wheel materials is possible to suit the application.
K-1315S-125-R external appearance
K-1315S dimensional drawing
K-1315S dimensional drawing
Product Number | Notes | øD | H | L1 × W1 | P1 × P2 (P'1 × P'2) | L2 | W2 | d | Swivel Radius | Allowable Load kN | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R Wheel | N Wheel | UB Wheel | PH Wheel | ||||||||||
K-1315S-65-(wheel) | With stopper | 65 | 85 | 70 × 58 | 55 × 42 | 29 | 26 | ø8.8 | 71 | 0.5 | 0.7 | 0.7 | 0.7 |
K-1315S-75-(wheel) | 75 | 93 | 70 × 58 | 55 × 42 | 28 | 26 | ø8.8 | 68 | 0.6 | 0.8 | 0.8 | 0.8 | |
K-1315S-100-(wheel) | 100 | 132 | 90 × 90 | 71 × 71 (68 × 68) | 35 | 32 | 11 | 86 | 1.2 | 1.2 | 1.0 | 1.2 | |
K-1315S-125-(wheel) | 125 | 168 | 102 × 102 | 80 × 80 (75 × 75) | 38 | 38 | 11 | 102 | 1.5 | 1.5 | 1.3 | 1.5 | |
K-1315S-150-(wheel) | 150 | 190 | 102 × 102 | 80 × 80 (75 × 75) | 41 | 40 | 11 | 117 | 1.6 | 1.6 | 1.4 | 1.6 |
Part Number |
---|
K-1315S-75-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,361.71 | 1 Piece(s) | 5 Day(s) or more | 10 | 93 | 35.01~80.00 | 80 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 55 | 42 | 70 | 58 | 75 | 26 | 68 | Medium Load | 30914 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Factory facilities |
Please check the type/dimensions/specifications of the part K-1315S-75-N in the Stainless-Steel Swivel Caster (With Stopper) K-1315S series.
Part Number |
---|
K-1315S-100-UB |
K-1315S-125-N |
K-1315S-125-UB |
K-1315S-75-PH |
K-1315S-75-R |
K-1315S-75-UB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,700.53 | 1 Piece(s) | 5 Day(s) or more | 10 | 132 | 80.01~140.00 | 100 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | Medium Load | 30983 | ||
₹ 9,665.42 | 1 Piece(s) | 9 Day(s) or more | 10 | 168 | 140.01~220.00 | 150 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | Medium Load | 30981 | ||
₹ 10,534.69 | 1 Piece(s) | 9 Day(s) or more | 10 | 168 | 80.01~140.00 | 130 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | Medium Load | 30984 | ||
₹ 2,837.18 | 1 Piece(s) | 13 Day(s) or more | 10 | 93 | 35.01~80.00 | 80 | Phenol Resin | Chemical Resistance | 55 | 42 | 70 | 58 | 75 | 26 | 68 | Medium Load | 30918 | ||
₹ 2,430.02 | 1 Piece(s) | 5 Day(s) or more | 10 | 93 | 35.01~80.00 | 60 | Rubber | No | 55 | 42 | 70 | 58 | 75 | 26 | 68 | Medium Load | 30912 | ||
₹ 2,981.84 | 1 Piece(s) | 5 Day(s) or more | 10 | 93 | 35.01~80.00 | 80 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 75 | 26 | 68 | Medium Load | 30916 |