(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless-Steel Swivel Caster (With Stopper) K-1315S (Part Number)

Stainless-Steel Swivel Caster (With Stopper) K-1315S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,113₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Stainless steel construction with superior corrosion resistance.
· Selection from a variety of wheel materials is possible to suit the application.

Caster With Excellent Corrosion Resistance

K-1315S-125-R external appearance

K-1315S-125-R external appearance

K-1315S dimensional drawing

K-1315S dimensional drawing

K-1315S dimensional drawing

K-1315S dimensional drawing

Product NumberNotesøDHL1 × W1P1 × P2
(P'1 × P'2)
L2W2dSwivel RadiusAllowable Load kN
R WheelN WheelUB WheelPH Wheel
K-1315S-65-(wheel)With stopper658570 × 5855 × 422926ø8.8710.50.70.70.7
K-1315S-75-(wheel)759370 × 5855 × 422826ø8.8680.60.80.80.8
K-1315S-100-(wheel)10013290 × 9071 × 71
(68 × 68)
353211861.21.21.01.2
K-1315S-125-(wheel)125168102 × 10280 × 80
(75 × 75)
3838111021.51.51.31.5
K-1315S-150-(wheel)150190102 × 10280 × 80
(75 × 75)
4140111171.61.61.41.6
Part Number
K-1315S-100-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

₹ 6,279.44

1 Piece(s) 5 Day(s) or more 1013280.01~140.00120RubberNo68(71)68(71)90901003286Medium Load30977

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel Plate (SUS304)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Factory facilities

Please check the type/dimensions/specifications of the part K-1315S-100-R in the Stainless-Steel Swivel Caster (With Stopper) K-1315S series.

Product variants

Part Number
K-1315S-100-N
K-1315S-100-PH
K-1315S-100-UB
K-1315S-125-N
K-1315S-125-UB
K-1315S-150-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

₹ 6,086.56

1 Piece(s) 5 Day(s) or more 1013280.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance68(71)68(71)90901003286Medium Load30980

₹ 7,182.18

1 Piece(s) 13 Day(s) or more 1013280.01~140.00120Phenol ResinChemical Resistance68(71)68(71)90901003286Medium Load30986

₹ 7,700.53

1 Piece(s) 5 Day(s) or more 1013280.01~140.00100[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)90901003286Medium Load30983

₹ 9,665.42

1 Piece(s) 9 Day(s) or more 10168140.01~220.00150[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance75(80)75(80)10210212538102Medium Load30981

₹ 10,534.69

1 Piece(s) 9 Day(s) or more 1016880.01~140.00130[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)10210212538102Medium Load30984

₹ 10,059.20

1 Piece(s) 5 Day(s) or more 10190140.01~220.00160[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance75(80)75(80)10210215040117Medium Load30982