(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Fixed Caster Without Stopper, K-1320SR (Part Number)

Stainless Steel Fixed Caster Without Stopper, K-1320SR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      989₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Stainless steel with superior corrosion resistance. Selection from a variety of wheel materials is possible to suit the application.

 
Part Number
K-1320SR-150-UB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

₹ 7,328.18

1 Piece(s) 5 Day(s) or more 1019080.01~140.00140[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance112(100)53(56)1409415040Medium Load30953

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel Plate (SUS304)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part K-1320SR-150-UB in the Stainless Steel Fixed Caster Without Stopper, K-1320SR series.

Product variants

Part Number
K-1320SR-100-UB
K-1320SR-125-R
K-1320SR-125-UB
K-1320SR-65-N
K-1320SR-65-PH
K-1320SR-65-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

₹ 4,519.47

1 Piece(s) 5 Day(s) or more 1013280.01~140.00100[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80(90)45(50)1107810032Medium Load30951

₹ 5,265.51

1 Piece(s) 9 Day(s) or more 10168140.01~220.00150RubberNo112(100)53(56)1409412538Medium Load30942

₹ 6,312.91

1 Piece(s) 9 Day(s) or more 1016880.01~140.00130[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance112(100)53(56)1409412538Medium Load30952

₹ 988.82

1 Piece(s) 5 Day(s) or more 108535.01~80.0070[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance552870476526Medium Load30944

₹ 1,409.40

1 Piece(s) 13 Day(s) or more 108535.01~80.0070Phenol ResinChemical Resistance552870476526Medium Load30954

₹ 1,022.31

1 Piece(s) 5 Day(s) or more 108535.01~80.0050RubberNo552870476526Used for Light load30939
X
whatsapp-qr whatsapp-icon