(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Stainless Steel Pressed Swivel Caster with Stopper K-1304GS (Part Number)

Stainless Steel Pressed Swivel Caster with Stopper K-1304GS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      562₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since it is made of stainless steel, durability and abrasion resistance are excellent and smooth traveling is maintained (stainless steel wheel).
· Stainless steel made with superior corrosion resistance.
· Wheel diameters equal to or greater than ø100 include a stopper (the shape is different from the drawing) that can lock the main axis rotation and the mounting part swiveling simultaneously, and since a bearing is built into the swivel part, rotation is smooth even with heavy items.

Made From Stainless Steel With Excellent Durability And Abrasion Resistance

Pressed Stainless Steel Swivel Caster (With Stopper) K-1304GS: Related images

K-1304GS-65-SUS external appearance

Pressed Stainless Steel Swivel Caster (With Stopper) K-1304GS: Related images

K-1304GS series dimensional drawing

Pressed Stainless Steel Swivel Caster (With Stopper) K-1304GS: Related images

K-1304GS series dimensional drawing

Product NumberWheeløDHL1 × W1P1 × P2L2W2tød(R)Allowable Load kNProduct Mass (g)
With stopperWith StopperWithout stopper
K-1304GS-50-SUSStainless Steel508062 × 5146 × 35222026.5750.39410380
K-1304GS-50-URUrethane380345
K-1304GS-65-SUSStainless Steel6587.569 × 5753 × 41222028.5750.68535505
K-1304G-65-URUrethane485450
K-1304GS-75-SUSStainless Steel7592.569 × 5753 × 41222028.5750.78585560
K-1304GS-75-URUrethane530500
K-1304GS-100-NNylon10014495 × 9571 × 7135353111101.471,070990
K-1304GS-130-N130177108 × 10880 × 8040423111352.051,6801,610
K-1304GS-150-N150198120 × 12090 × 9045454111422.452,2602,060
K-1304GS-200-N200250140 × 140112 × 1125845411.51463.333,1303,065
Part Number
K-1304GS-50-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

₹ 5,741.00

1 Piece(s) 5 Day(s) or more 8035.01~80.0039Stainless SteelAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance463562515020Used for Light load30709

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel Plate (SUS304)
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part K-1304GS-50-SUS in the Stainless Steel Pressed Swivel Caster with Stopper K-1304GS series.

Product variants

Part Number
K-1304GS-130-N
K-1304GS-150-N
K-1304GS-200-N
K-1304GS-50-UR
K-1304GS-65-SUS
K-1304GS-65-UR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

₹ 11,783.00

1 Piece(s) 5 Day(s) or more 177140.01~220.00205[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance808010810813042Medium Load31082

₹ 14,706.53

1 Piece(s) 15 Day(s) or more 198220.01~320.00245[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance909012012015045Medium Load31083

₹ 18,719.73

1 Piece(s) 9 Day(s) or more 250320.01~485.00333[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance11211214014020045Medium Load31084

₹ 5,520.00

1 Piece(s) 5 Day(s) or more 8035.01~80.0039[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance463562515020Used for Light load30712

₹ 6,717.42

1 Piece(s) 9 Day(s) or more 87.535.01~80.0068Stainless SteelGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance534169576520Medium Load30710

₹ 6,496.42

1 Piece(s) 5 Day(s) or more 87.535.01~80.0068[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance534169576520Medium Load30713