(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Press Swivel Caster Without Stopper, K-1304G (Part Number)

Stainless Steel Press Swivel Caster Without Stopper, K-1304G
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,637₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since it is made of stainless steel, durability and abrasion resistance are excellent and smooth traveling is maintained (stainless steel wheel).
· Stainless steel made with superior corrosion resistance.
· Wheel diameters equal to or greater than ø100 include a stopper (the shape is different from the drawing) that can lock the main axis rotation and the mounting part swiveling simultaneously, and since a bearing is built into the swivel part, rotation is smooth even with heavy items.

 
Part Number
K-1304G-150-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

₹ 11,659.78

1 Piece(s) 5 Day(s) or more 198220.01~320.00245[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant909012012015045142Medium Load30530

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel Plate (SUS304)
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part K-1304G-150-N in the Stainless Steel Press Swivel Caster Without Stopper, K-1304G series.

Product variants

Part Number
K-1304G-100-N
K-1304G-130-N
K-1304G-200-N
K-1304G-50-SUS
K-1304G-50-UR
K-1304G-65-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

₹ 6,800.45

1 Piece(s) 9 Day(s) or more 144140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistant7171959510035110Medium Load30528

₹ 9,656.04

1 Piece(s) 9 Day(s) or more 177140.01~220.00205[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistant808010810813040135Medium Load30529

₹ 17,478.11

1 Piece(s) 9 Day(s) or more 250320.01~485.00333[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat resistant11211214014020058146Medium Load30531

₹ 5,079.33

1 Piece(s) 5 Day(s) or more 8035.01~80.0039Stainless SteelGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance46356251502075Used for Light load30522

₹ 4,637.33

1 Piece(s) 5 Day(s) or more 8035.01~80.0039[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance46356251502075Used for Light load30525

₹ 6,292.82

1 Piece(s) 5 Day(s) or more 87.535.01~80.0068Stainless SteelGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance53416957652075Medium Load30523