(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner Caster Without Stopper K-220G (Part Number)

Corner Caster Without Stopper K-220G
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      595₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Rubber Wheels]Most commonly used wheels. Low surface hardness and elasticity, making it suitable for situations where cushioning is required. Running easily and stably even on uneven road surfaces. [Nylon Wheels]Many special types and types making up for shortcomings of cast wheels, etc., developed. Excellent heat resistance, chemical resistance, corrosion resistance, and abrasion resistance, lightweight. Thick-walled molding is not recommended.

 
Part Number
K-220G-50-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×W×Z
(mm)
Product CD

₹ 595.04

1 Piece(s) 17 Day(s) or more 106635.01~80.0037[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance502042135×52×50122×46×3830140

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Corner Caster Properties Low Floor Heavy Load Stopper (Detail) No
Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Application Commercial Facilities Display
Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-220G-50-N in the Corner Caster Without Stopper K-220G series.

Product variants

Part Number
K-220G-50-R
K-220G-75-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×W×Z
(mm)
Product CD

₹ 656.65

1 Piece(s) 12 Day(s) or more 1066~35.0029RubberNo502042135×52×50122×46×3830137

₹ 1,002.22

1 Piece(s) 12 Day(s) or more 109035.01~80.0049RubberNo752660160×63×58139×55×4230139