(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gray Wheel Fixed Caster Without Stopper - K-612K (Part Number)

Gray Wheel Fixed Caster Without Stopper - K-612K
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      354₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.

 
Part Number
K-612K-100-TP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

₹ 1,388.82

1 Piece(s) 5 Day(s) or more 13080.01~140.00100Slotted Holes80(90)45(50)110701003231709

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / No Fitting Material Cold rolled steel plate (SPC) Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-612K-100-TP in the Gray Wheel Fixed Caster Without Stopper - K-612K series.

Product variants

Part Number
K-612K-50-TP
K-612K-65-TP
K-612K-75-TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

₹ 353.95

1 Piece(s) 49 Day(s) or more 6535.01~80.0050Round hole45255844502031706

₹ 525.75

1 Piece(s) 58 Day(s) or more 8535.01~80.0050Round hole55287052652531707

₹ 596.25

1 Piece(s) 5 Day(s) or more 9335.01~80.0050Round hole55287052752531708
X
whatsapp-qr whatsapp-icon