(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carry Master K-92 (Part Number)

Carry Master K-92

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,721₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Moving and installation of equipment can be done easily.

[Features]
· Moving and installing of equipment can be done easily.
· A structure in which the adjuster is in the center, resulting in looseness being eliminated for excellent stability.

Easy To Move And Install Machinery

K-92-1000F external appearance

K-92-1000F external appearance

K-92-50F external appearance

K-92-50F external appearance

K-92 dimensional drawing

K-92 dimensional drawing

K-92 dimensional drawing

K-92 dimensional drawing

Product NumberøDH1H2H3L1L2L3PW1W2W3ødAllowable Load N/1Recommended Load N/4Product Mass (g)
K-92-50F4271107553253425518366.5343980380
K-92-300F50821087336.561.5587322456.51,6664,900760
K-92-600F62102128904677709029609.53,3329,8001,380
K-92-1000F7212012995528870953165115,29215,6801,820
K-92-1300F72121159955590.570953165116,56619,6002,040
K-92-1800F92130.51512100701167010054100139,80029,4003,500
Part Number
K-92-300F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

₹ 2,119.27

1 Piece(s) Same day 82220.01~320.00245[Nylon] Polyamide585873735022Medium Load31552

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper (Detail) No Wheel Characteristics No
Fitting Material Aluminum Alloy Die Cast Mounting Hole Type Round hole Application OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part K-92-300F in the Carry Master K-92 series.

Product variants

Part Number
K-92-1000F
K-92-1300F
K-92-1800F
K-92-50F
K-92-600F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD

₹ 4,515.00

1 Piece(s) 5 Day(s) or more 120750.01~784[Nylon] Polyamide707095957231For Heavy Load31554

₹ 5,179.00

1 Piece(s) 5 Day(s) or more 121750.01~980[Nylon] Polyamide707095957231For Heavy Load31606

₹ 10,479.00

1 Piece(s) 5 Day(s) or more 130.5750.01~1470[Nylon] MC Nylon70701001009254For Heavy Load31607

₹ 1,721.47

1 Piece(s) 5 Day(s) or more 7135.01~80.0049[Nylon] Polyamide424255554218Used for Light load31551

₹ 2,995.24

1 Piece(s) 5 Day(s) or more 102485.01~750.00490[Nylon] Polyamide707090906229For Heavy Load31553