(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Swivel Caster With Leveling Mount (Without Stopper) K-100AF (Part Number)

Swivel Caster With Leveling Mount (Without Stopper) K-100AF

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Swivel Caster With Leveling Mount (Without Stopper) K-100AF
  • Swivel Caster With Leveling Mount (Without Stopper) K-100AF
  • Swivel Caster With Leveling Mount (Without Stopper) K-100AF
  • Swivel Caster With Leveling Mount (Without Stopper) K-100AF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,616₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Moving and installation of equipment can be done easily.

[Features]
· An integrated caster for moving and an adjuster for fixing (C-280)

Easy To Move And Install Machinery

K-100AF-63-R external appearance

K-100AF-63-R external appearance

K-100AF dimensional drawing

K-100AF dimensional drawing

K-100AF dimensional drawing

K-100AF dimensional drawing

Product NumberNotesøDH1H2H3L1 × W1P × PL2L3W2ødSwivel RadiusAllowable Load NProduct Mass (g)
K-100AF-50-RSynthetic rubber wheel5065101078 × 7864 × 641927.5206.546490370
K-100AF-63-R6381151592 × 9275 × 752734218.559580600
K-100AF-50-NNylon wheel5065101078 × 7864 × 641927.5226.546780340
K-100AF-63-N6381151592 × 9275 × 752734258.5591,270550
Part Number
K-100AF-50-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

₹ 1,615.65

1 Piece(s) 5 Day(s) or more 106535.01~80.0078[Nylon] Nylon64647878502246Used for Light load30766

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper (Detail) No Wheel Characteristics No
Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Application OA equipment, information and communication equipment

Please check the type/dimensions/specifications of the part K-100AF-50-N in the Swivel Caster With Leveling Mount (Without Stopper) K-100AF series.

Product variants

Part Number
K-100AF-50-R
K-100AF-63-N
K-100AF-63-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

₹ 1,685.31

1 Piece(s) 5 Day(s) or more -6535.01~80.0049Synthetic Rubber64647878502046Used for Light load30764

₹ 2,430.02

1 Piece(s) 5 Day(s) or more 108180.01~140.00127[Nylon] Nylon75759292632559Medium Load30767

₹ 2,554.58

1 Piece(s) 5 Day(s) or more -8135.01~80.0058Synthetic Rubber75759292632159Used for Light load30765