(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Interlocking Hinge B-16

Interlocking Hinge B-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,861₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
·The opening angle is 180°.
·The shaft and arm are made of stainless steel and have excellent corrosion resistance.
[Applications]
·Distribution boards, measuring equipment, communication equipment.

Interlocking Hinge B-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,861₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
B-16-1
B-16-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

₹ 1,860.76

1 Piece(s) 5 Day(s) or more 1060356.510073

₹ 2,163.47

1 Piece(s) 5 Day(s) or more -7043710074
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Zinc Alloy (ZDC) Main Body Type Back hinge / hidden hinge Surface Finish Chrome Plating
Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language