(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Interlock Hinge B-10

Interlock Hinge B-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      663₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

An interlock hinge that allows the door to be opened 180°.
[Features]
·This product allows a door to open 180 degrees, so it can be used as a concealed hinge.
·Material: Cold rolled steel plate (SPCC).
·Surface finish: Zinc plating chromate treatment (MFZn-C).
[Applications]
·For switchboards / power distribution boards, , measuring instruments, and communication equipment.

Can Be Used As A Concealed Hinge

B-10-1 external appearance

B-10-1 external appearance

B-10-1 dimensional drawing

B-10-1 dimensional drawing

B-10-2 dimensional drawing

B-10-2 dimensional drawing

B-10 operation diagram (cabinet, door)

B-10 operation diagram (cabinet, door)

Product No.Reference Door Mass When Using 2 Pcs Vertically (kg)Product Mass (g)
B-10-11075
B-10-2540
Part Number
B-10-1
B-10-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Product Code

₹ 728.98

1 Piece(s) 5 Day(s) or more 425910071

₹ 663.35

1 Piece(s) 5 Day(s) or more 294210072
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Cold rolled steel plate (SPCC) Main Body Type Back hinge / hidden hinge Surface Finish Zinc Plating Chromate Treatment
Plate Thickness t(mm) 1.6 Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list