(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hinge No. 4 Type B-539

Hinge No. 4 Type B-539
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      331₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
·Removable and easy to attach to doors and housings.
[Applications]
·Distribution boards, measuring equipment, communication equipment.

 
Part Number
B-539-1
B-539-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Product Code

₹ 344.58

1 Piece(s) 5 Day(s) or more 10656810494

₹ 331.18

1 Piece(s) 5 Day(s) or more 10456910495

Loading...

  1. 1

Basic Information

Material Cold rolled steel plate (SPCC) Main Body Type Back hinge / hidden hinge Surface Finish Fabric
Plate Thickness t(mm) 2.3 Shaft Diameter φD(mm) 5 Mounting Hole No
X
whatsapp-qr whatsapp-icon