Hinge No. 3 Type B-537

Hinge No. 3 Type B-537

[Product Information]
· <Common items>
· Body type: Rear Hinge, Concealed Hinges
· Length L (mm): 47
· Material: Cold rolled Steel plate (SPCC)
· Surface finish: zinc plating chromate treatment
· Width W (mm): 22
· Plate thickness t (mm): 2.3

PDF

Part Number

Configured Part Number is shown.

B-537

 
Part Number
B-537
Part NumberVolume DiscountDays to ShipShaft Diameter φD
(mm)
Mounting Hole Product Code
6 Day(s) or more 4No10492

Loading...

  1. 1

Basic Information

Main Body Type Back hinge / hidden hinge Length L(mm) 50 Material Cold rolled steel plate (SPCC)
Surface Finish Zinc Plating Chromate Treatment Width W(mm) 58 Plate Thickness t(mm) 2.3

Please check the type/dimensions/specifications of the part B-537 in the Hinge No. 3 Type B-537 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)