(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Surface Mounting Slide Hinge (B-407 / Steel)

Surface Mounting Slide Hinge (B-407 / Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,071₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

A surface mounting type slide hinge.
[Features]
·For 150° opening
·Since it is surface-installed type, no recessing machining is required
·Material: Cold rolled steel plate (SPCC)
·Surface finish: Chrome plating (MFCr)
[Applications]
·For switchboards / power distribution boards, control panels, and inspection doors

For 150° Outward Opening

B-407 external appearance (open)

B-407 external appearance (open)

B-407 external appearance (closed)

B-407 external appearance (closed)

Reference mounting example (Maximum frame thickness of 20)

Reference mounting example (Maximum frame thickness of 20)

B-407 dimensional drawing

B-407 dimensional drawing

B-407 dimensional drawing

B-407 dimensional drawing

B-407 dimensional drawing

B-407 dimensional drawing

  • *Opened state
B-407 dimensional drawing

B-407 dimensional drawing

Product No.RemarksProduct Mass (g)
B-407-ALock in opened state195
B-407-BNo locking mechanism192
B-407-CLock in closed state196
Part Number
B-407-A
B-407-B
B-407-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLocking Mechanism Product Code

₹ 1,136.16

1 Piece(s) 5 Day(s) or more 10Lock Type in Opened State13071

₹ 1,070.53

1 Piece(s) 5 Day(s) or more 10No13338

₹ 1,133.47

1 Piece(s) 5 Day(s) or more 10Lock Type in Closed State13339
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLocking Mechanism Product Code

Loading...

  1. 1

Basic Information

Length L(mm) 48 Width W(mm) 83.5 Material Cold rolled steel plate (SPCC)
Main Body Type Back hinge / hidden hinge Additional Function No Surface Finish Chrome Plating
Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list