(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Universal Hinge FB-930

Universal Hinge FB-930
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,430₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for flat type.
· Left and right combination

 
Part Number
FB-930
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,430.02

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Special Type Length L(mm) 96 Material Zinc Alloy (ZDC)
Surface Finish Chrome Plating Width W(mm) 116 Plate Thickness t(mm) 8
Mounting Hole Through Hole Product Code 61100

Please check the type/dimensions/specifications of the part FB-930 in the Universal Hinge FB-930 series.