(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Made of aluminum and excellent in corrosion resistance and chemical resistance.
· Can be disassembled and used
Part Number |
---|
MS-35822-9A |
MS-35822-10A |
MS-35822-12A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width W (mm) | Product Code |
---|---|---|---|---|---|---|
₹ 10,037.76 | 1 Piece(s) | 13 Day(s) or more | 27 | 12463 | ||
₹ 10,907.04 | 1 Piece(s) | 9 Day(s) or more | 32 | 12464 | ||
₹ 12,521.00 | 1 Piece(s) | 9 Day(s) or more | 51 | 12466 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Aluminum Long Hinges | Length L(mm) | 1829 |
---|---|---|---|---|---|
Material | Aluminum Alloy | Surface Finish | Alumite Treatment | Plate Thickness t(mm) | 1 |
Shaft Diameter φD(mm) | 3 | Mounting Hole | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy