(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

US Military Standard Length Hinge, MS-20001

US Military Standard Length Hinge, MS-20001
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,489₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since it is aluminum extruded material, it is lightweight and has strength.
· MS standard compliant.
· Excellent processability

 
Part Number
MS-20001-P2
MS-20001-P3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Product Code

₹ 29,903.65

1 Piece(s) 9 Day(s) or more 2712446

₹ 25,489.02

1 Piece(s) 9 Day(s) or more 31.812447

Loading...

  1. 1

Basic Information

Length L(mm) 1829 Flat Hinge Type Aluminum Long Hinges Material Aluminum Alloy
Main Body Type Flat Hinges Surface Finish Alumite Treatment Plate Thickness t(mm) 1.4
Shaft Diameter φD(mm) 2.3 Mounting Hole No
X
whatsapp-qr whatsapp-icon