(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Parallel Type Hinge B-42

Steel Parallel Type Hinge B-42
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      160₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A parallel-type hinge without hole machining.
[Features]
· Choice of 3 sizes depending on the application.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
[Applications]
· Various types of doors.

Parallel Type Hinge

B-42 dimensional drawing

B-42 dimensional drawing

Product No.LWtøD1(øD2)Reference Door Mass
When Using 2 pcs Vertically (kg)
Product Mass (g)
SPCCSUSSPCCSUSSPCC
B-42-168502248.5127575
B-42-260502248.5106565
B-42-350351.51.636.563030
Part Number
B-42-1
B-42-2
B-42-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

₹ 234.75

1 Piece(s) 5 Day(s) or more 68502410129

₹ 222.69

1 Piece(s) 5 Day(s) or more 60502410130

₹ 159.99

1 Piece(s) Same day 50351.6310131
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

Loading...

  1. 1

Basic Information

Flat Hinge Type Parallel type Material Cold rolled steel plate (SPCC) Main Body Type Flat Hinges
Surface Finish Zinc Plating Chromate Treatment Mounting Hole No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list