(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lift-Off Hinge, B-75

Lift-Off Hinge, B-75
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      187₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Same size also available in stainless steel. See B-1075

[Features]
· Right type / left type

 
Part Number
B-75-L
B-75-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReversed Product Code

₹ 186.84

1 Piece(s) 5 Day(s) or more 10Left Type10175

₹ 186.84

1 Piece(s) 5 Day(s) or more 10Right Type10176

Loading...

  1. 1

Basic Information

Length L(mm) 40 Width W(mm) 30 Material Cold rolled steel plate (SPCC)
Main Body Type Detachable Hinges Detachable, Flag Hinge Type Standard Type Surface Finish Zinc Plating Chromate Treatment
Plate Thickness t(mm) 1.6 Shaft Diameter φD(mm) 3.5 Mounting Hole No