(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Select the material appropriate for the usage.
· Cut to required length and use
B-7-7 external appearance
B-7 series application example
B-7 series dimensional drawing
Product No. | L1 | L2 | W | t | φD | Product Mass (g) | |||
---|---|---|---|---|---|---|---|---|---|
Iron | Stainless Steel | Iron | Stainless Steel Stainless Steel | Iron | Stainless Steel Stainless Steel | Iron | |||
B-7-1 | 1,000 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 580 | 600 |
B-7-2 | 900 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 500 | 530 |
B-7-3 | 850 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 470 | 500 |
B-7-4 | 750 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 410 | 435 |
B-7-5 | 600 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 335 | 350 |
B-7-6 | 450 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 250 | 260 |
B-7-7 | 350 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 190 | 210 |
B-7-8 | 300 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 165 | 175 |
B-7-11 | 1,800 | 20 | 50 | 1.5 | 1.6 | 3.5 | 3.5 | 1,355 | 1,440 |
B-7-12 | 1,000 | 20 | 50 | 1.5 | 1.6 | 3.5 | 3.5 | 740 | 790 |
B-7-22 | 1,800 | 12.5 | 38 | 0.8 | 1.0 | 2.6 | 2.4 | 545 | 700 |
B-7-23 | 1,800 | 20 | 38 | 1.5 | 1.6 | 3.5 | 3.5 | 1,085 | 1,180 |
B-7-25 | 1,000 | 12.5 | 38 | 0.8 | 1.0 | 2.6 | 2.4 | 300 | 655 |
B-7-26 | 1,000 | 20 | 38 | 1.5 | 1.6 | 3.5 | 3.5 | 615 | 380 |
B-7-32 | 1,800 | 12.5 | 32 | 0.8 | 1.0 | 2.6 | 2.4 | 500 | 600 |
B-7-34 | 1,000 | 12.5 | 32 | 0.8 | 1.0 | 2.6 | 2.4 | 260 | 330 |
B-7-36 | 600 | 12.5 | 32 | 0.8 | 1.0 | 2.6 | 2.4 | 160 | 205 |
B-7-38 | 300 | 12.5 | 32 | 0.8 | 1.0 | 2.6 | 2.4 | 80 | 100 |
B-7-42 | 1,800 | 12.5 | 25 | 0.8 | 1.0 | 2.6 | 2.4 | 400 | 500 |
B-7-44 | 1,000 | 12.5 | 25 | 0.8 | 1.0 | 2.6 | 2.4 | 220 | 280 |
B-7-46 | 600 | 12.5 | 25 | 0.8 | 1.0 | 2.6 | 2.4 | 130 | 170 |
B-7-48 | 300 | 12.5 | 25 | 0.8 | 1.0 | 2.6 | 2.4 | 70 | 85 |
B-7-51 | 250 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 140 | 150 |
B-7-52 | 200 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 110 | 120 |
B-7-53 | 150 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 80 | 90 |
B-7-54 | 120 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 70 | 70 |
Part Number |
---|
B-7-1 |
B-7-2 |
B-7-3 |
B-7-4 |
B-7-5 |
B-7-6 |
B-7-7 |
B-7-8 |
B-7-11 |
B-7-12 |
B-7-22 |
B-7-23 |
B-7-25 |
B-7-26 |
B-7-34 |
B-7-36 |
B-7-38 |
B-7-42 |
B-7-44 |
B-7-46 |
B-7-48 |
B-7-51 |
B-7-52 |
B-7-53 |
B-7-54 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,527.00 | 1 Piece(s) | Same day | - | 1000 | 32 | 1.6 | 3.5 | 10033 | ||
₹ 1,146.87 | 1 Piece(s) | 5 Day(s) or more | - | 900 | 32 | 1.6 | 3.5 | 10034 | ||
₹ 1,053.11 | 1 Piece(s) | 5 Day(s) or more | - | 850 | 32 | 1.6 | 3.5 | 10035 | ||
₹ 899.09 | 1 Piece(s) | 5 Day(s) or more | - | 750 | 32 | 1.6 | 3.5 | 10036 | ||
₹ 973.00 | 1 Piece(s) | Same day | - | 600 | 32 | 1.6 | 3.5 | 10037 | ||
₹ 712.91 | 1 Piece(s) | 5 Day(s) or more | - | 450 | 32 | 1.6 | 3.5 | 10038 | ||
₹ 578.96 | 1 Piece(s) | 5 Day(s) or more | - | 350 | 32 | 1.6 | 3.5 | 10039 | ||
₹ 667.00 | 1 Piece(s) | Same day | - | 300 | 32 | 1.6 | 3.5 | 10040 | ||
₹ 2,775.58 | 1 Piece(s) | 5 Day(s) or more | 10 | 1800 | 50 | 1.6 | 3.5 | 10041 | ||
₹ 1,615.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 1000 | 50 | 1.6 | 3.5 | 10042 | ||
₹ 1,891.58 | 1 Piece(s) | 5 Day(s) or more | 10 | 1800 | 38 | 1 | 2.4 | 10044 | ||
₹ 3,298.00 | 1 Piece(s) | Same day | 10 | 1800 | 38 | 1.6 | 3.5 | 10045 | ||
₹ 1,086.60 | 1 Piece(s) | 5 Day(s) or more | 10 | 1000 | 38 | 1 | 2.4 | 10046 | ||
₹ 1,560.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 1000 | 38 | 1.6 | 3.5 | 10047 | ||
₹ 988.82 | 1 Piece(s) | 15 Day(s) or more | 10 | 1000 | 32 | 1 | 2.4 | 10049 | ||
₹ 722.29 | 1 Piece(s) | 5 Day(s) or more | 10 | 600 | 32 | 1 | 2.4 | 10050 | ||
₹ 524.05 | 1 Piece(s) | 5 Day(s) or more | 10 | 300 | 32 | 1 | 2.4 | 10051 | ||
₹ 1,816.56 | 1 Piece(s) | 9 Day(s) or more | 10 | 1800 | 25 | 1 | 2.4 | 10052 | ||
₹ 954.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 1000 | 25 | 1 | 2.4 | 10053 | ||
₹ 688.80 | 1 Piece(s) | 5 Day(s) or more | 10 | 600 | 25 | 1 | 2.4 | 10054 | ||
₹ 467.80 | 1 Piece(s) | 5 Day(s) or more | 10 | 300 | 25 | 1 | 2.4 | 10055 | ||
₹ 578.00 | 1 Piece(s) | Same day | - | 250 | 32 | 1.6 | 3.5 | 10056 | ||
₹ 447.71 | 1 Piece(s) | 9 Day(s) or more | - | 200 | 32 | 1.6 | 3.5 | 10057 | ||
₹ 435.65 | 1 Piece(s) | 5 Day(s) or more | - | 150 | 32 | 1.6 | 3.5 | 10058 | ||
₹ 423.60 | 1 Piece(s) | 5 Day(s) or more | - | 120 | 32 | 1.6 | 3.5 | 10059 |
Loading...
Flat Hinge Type | Aluminum Long Hinges | Material | Cold rolled steel plate (SPCC) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Surface Finish | Zinc Plating Chromate Treatment | Mounting Hole | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy