(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thick Hole, Double Sided Flag Hinge for Extra Heavy-Duty Use (B-26 / Steel)

Thick Hole, Double Sided Flag Hinge for Extra Heavy-Duty Use (B-26 / Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,988₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Made from stainless steel for superior corrosion resistance. To remove, move shaft up and down. For both left hand and right hand use.

Stainless-Steel Construction With Excellent Corrosion Resistance

B-26-1 external appearance

B-26-1 external appearance

B-26 series dimensional drawing

B-26 series dimensional drawing

How to change between left and right: The hinge can be easily changed by simply reversing the top and bottom. Image left: left type, Image right: right type

How to change between left and right:
The hinge can be easily changed by simply reversing the top and bottom.
Image left: left type, Image right: right type

Product No.LReference Door Mass
When Using 2 Pcs Vertically (kg)
Product Mass (g)
B-26-11541201,860
B-26-21141001,320
Part Number
B-26-1
B-26-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Product Code

₹ 2,099.18

1 Piece(s) 5 Day(s) or more 1015410082

₹ 1,988.02

1 Piece(s) 5 Day(s) or more 1011410083
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Product Code

Loading...

  1. 1

Basic Information

Width W(mm) 164 Material Rolled Steel Material for General Structure Main Body Type Detachable Hinges
Detachable, Flag Hinge Type Flag type Surface Finish Zinc Plating Chromate Treatment Reversed Left/Right Combination Type
Plate Thickness t(mm) 9 Shaft Diameter φD(mm) 16 Mounting Hole No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list