(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hinge B-217

Hinge B-217
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,406₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Hinge recombined into flat type or parallel type.

Part Number
B-217-1
B-217-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole Mounting Hole Product Code

₹ 3,406.44

1 Piece(s) 5 Day(s) or more NoNo11294

₹ 3,737.25

1 Piece(s) 5 Day(s) or more PresenceThrough Hole11212
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole Mounting Hole Product Code

Loading...

  1. 1

Basic Information

Length L(mm) 80 Flat Hinge Type Standard Type Width W(mm) 90
Material Aluminum Alloy Main Body Type Flat Hinges Surface Finish Alumite Treatment
Plate Thickness t(mm) 5.5 Shaft Diameter φD(mm) 10
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list