(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Assembly Flag Hinge B-61

Assembly Flag Hinge B-61
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      547₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Can be folded and used

Part Number
B-61-1
B-61-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Product Code

₹ 829.44

1 Piece(s) 5 Day(s) or more 15210155

₹ 546.82

1 Piece(s) 5 Day(s) or more 7210157
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Product Code

Loading...

  1. 1

Basic Information

Width W(mm) 197 Material Cold rolled steel plate (SPCC) Main Body Type Detachable Hinges
Detachable, Flag Hinge Type Tensile Form Surface Finish Zinc Plating Chromate Treatment Reversed Left/Right Combination Type
Plate Thickness t(mm) 3.2 Shaft Diameter φD(mm) 9 Mounting Hole No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list