(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vertical Concealed Hinge B-303

Vertical Concealed Hinge B-303
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      306₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Lower hinge shaft can be inserted and removed and the door can be removed.
· Right type/left type

 
Part Number
B-303-1-L
B-303-2-R
B-303-3-L
B-303-4-L
B-303-4-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Reversed Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

₹ 305.73

1 Piece(s) 5 Day(s) or more 2025Left Type1.6410432

₹ 312.44

1 Piece(s) 5 Day(s) or more 2523Right Type1.6510435

₹ 325.82

1 Piece(s) 5 Day(s) or more 3029Left Type2610436

₹ 332.53

1 Piece(s) 5 Day(s) or more 5030Left Type2610438

₹ 332.53

1 Piece(s) 5 Day(s) or more 5030Right Type2610439

Loading...

  1. 1

Basic Information

Material Cold rolled steel plate (SPCC) Main Body Type Detachable Hinges Detachable, Flag Hinge Type Tensile Form
Surface Finish Zinc Plating Chromate Treatment Mounting Hole No
X
whatsapp-qr whatsapp-icon